5.1.8.4 ZGP_UnsubscribeCommissioning Function
Syntax
void ZGP_UnsubscribeCommissioning(void);
Description
The system can use this unsubscription to deregister a commissioning callback for use in the bidirectional commissioning.
Input Parameters
- None
- None