5.1.8.3 ZGP_SetChannel Function
Syntax
void ZGP_SetChannel(uint8_t channel);
Description
This function sets the ZGP channel.
Input Parameters
| Parameter Name | Description |
|---|---|
channel | Pointer to the channel value |
Return Type and Values
- None