40.8.34 SDHC Host Controller Version Register

Table 40-38. Register Bit Attribute Legend
Symbol Description Symbol Description Symbol Description
R Readable bit HC Cleared by Hardware (Grey cell) Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit
Name: HCVR
Offset: 0xFE
Reset: 0x1802
Property: -

Bit 15141312111098 
 VVER[7:0] 
Access RRRRRRRR 
Reset 00011000 
Bit 76543210 
 SVER[7:0] 
Access RRRRRRRR 
Reset 00000010 

Bits 15:8 – VVER[7:0] Vendor Version Number

Reserved. Value subject to change. No functionality associated.

Bits 7:0 – SVER[7:0] Specification Version Number

This status indicates the SD Host Controller Specification Version.

ValueName
0 SD Host Specification Version 1.00
1 SD Host Specification Version 2.00, including the feature of the ADMA and Test Register
2 SD Host Specification Version 3.00