40.8.27 SDHC Maximum Current Capabilities Register

Table 40-29. Register Bit Attribute Legend
Symbol Description Symbol Description Symbol Description
R Readable bit HC Cleared by Hardware (Grey cell) Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit
Name: MCCAR
Offset: 0x48
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 MAXCUR30V[7:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 MAXCUR33V[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 15:8 – MAXCUR30V[7:0] Maximum Current for 3.0V

This field indicates the maximum current capability for 3.0V voltage. This value is meaningful only if V30VSUP is set to 1 in SDHC_CA0R. Reading MAXCUR30V at 0 means that the user must get information via another method.

Imax mA = 4 × MAXCURR 30 V

Bits 7:0 – MAXCUR33V[7:0] Maximum Current for 3.3V

This field indicates the maximum current capability for 3.3V voltage. This value is meaningful only if V33VSUP is set to 1 in SDHC_CA0R. Reading MAXCUR33V at 0 means that the user must get information via another method.

Imax mA = 4 × MAXCURR 33 V