40.8.28 SDHC Force Event Register for Auto CMD Error Status

Table 40-30. Register Bit Attribute Legend
Symbol Description Symbol Description Symbol Description
R Readable bit HC Cleared by Hardware (Grey cell) Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit
Name: FERACES
Offset: 0x50
Reset: 0x0000
Property: -

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 CMDNI  ACMDIDXACMDENDACMDCRCACMDTEOACMD12NE 
Access WWWWWW 
Reset 000000 

Bit 7 – CMDNI Force Event for Command Not Issued by Auto CMD12 Error

For testing purposes, the user can write this bit to 1 to rise the CMDNI status flag in SDHC_ACESR.

Writing this bit to 0 has no effect.

Bit 4 – ACMDIDX Force Event for Auto CMD Index Error

For testing purposes, the user can write this bit to 1 to rise the ACMDIDX status flag in SDHC_ACESR.

Writing this bit to 0 has no effect.

Bit 3 – ACMDEND Force Event for Auto CMD End Bit Error

For testing purposes, the user can write this bit to 1 to rise the ACMDEND status flag in SDHC_ACESR.

Writing this bit to 0 has no effect.

Bit 2 – ACMDCRC Force Event for Auto CMD CRC Error

For testing purposes, the user can write this bit to 1 to rise the ACMDCRC status flag in SDHC_ACESR.

Writing this bit to 0 has no effect.

Bit 1 – ACMDTEO Force Event for Auto CMD Timeout Error

For testing purposes, the user can write this bit to 1 to rise the ACMDTEO status flag in SDHC_ACESR.

Writing this bit to 0 has no effect.

Bit 0 – ACMD12NE Force Event for Auto CMD12 Not Executed

For testing purposes, the user can write this bit to 1 to rise the ACMD12NE status flag in SDHC_ACESR.

Writing this bit to 0 has no effect.