40.8.40 SDHC Capabilities Control Register

Table 40-44. Register Bit Attribute Legend
Symbol Description Symbol Description Symbol Description
R Readable bit HC Cleared by Hardware (Grey cell) Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit
Name: CACR
Offset: 0x230
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 KEY[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
        CAPWREN 
Access R/W 
Reset 0 

Bits 15:8 – KEY[7:0] Key

ValueNameDescription
46h KEY

Writing any other value in this field aborts the write operation of the CAPWREN bit.

Always reads as 0.

Bit 0 – CAPWREN Capabilities Write Enable

This bit can only be written if KEY correspond to 46h.

ValueDescription
0

Capabilities registers (SDHC_CA0R and SDHC_CA1R) cannot be written.

1

Capabilities registers (SDHC_CA0R and SDHC_CA1R) can be written.