40.8.33 SDHC Slot Interrupt Status Register

Table 40-37. Register Bit Attribute Legend
Symbol Description Symbol Description Symbol Description
R Readable bit HC Cleared by Hardware (Grey cell) Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit
Name: SISR
Offset: 0xFC
Reset: 0x0000
Property: -

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 INTSSL[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 7:0 – INTSSL[7:0] Interrupt Signal for Each Slot

These status bits indicate the logical OR of Interrupt Signals and WakeUp Signal for each peripheral instance in the device. INTSSL[x] corresponds to instance SDHCx. There are 2 instances in this device.