40.8.11 SDHC Power Control Register

Table 40-12. Register Bit Attribute Legend
Symbol Description Symbol Description Symbol Description
R Readable bit HC Cleared by Hardware (Grey cell) Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit
Name: PCR
Offset: 0x29
Reset: 0x0E
Property: -

Bit 76543210 
        SDBPWR 
Access R/W 
Reset 0 

Bit 0 – SDBPWR SD Bus Power

This bit is automatically cleared by the peripheral if the card is removed. If this bit is cleared, the peripheral stops driving SDHC_CMD and SDHC_DAT[7:0] (tri-state) and drives SDHC_CK to low level.