40.8.20 SDHC Error Interrupt Status Enable Register

Table 40-22. Register Bit Attribute Legend
Symbol Description Symbol Description Symbol Description
R Readable bit HC Cleared by Hardware (Grey cell) Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit
Name: EISTER
Offset: 0x36
Reset: 0x0000
Property: -

Bit 15141312111098 
    BOOTAE TUNINGADMAACMD 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 CURLIMDATENDDATCRCDATTEOCMDIDXCMDENDCMDCRCCMDTEO 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 12 – BOOTAE Boot Acknowledge Error Status Enable

Note: This register entry is specific to the e.MMC operation mode.
ValueNameDescription
0 MASKED The BOOTAE status flag in SDHC_EISTR is masked.
1 ENABLED The BOOTAE status flag in SDHC_EISTR is enabled.

Bit 10 – TUNING Tuning Error Status Enable

ValueNameDescription
0 MASKED The TUNING status flag in SDHC_EISTR is masked.
1 ENABLED The TUNING status flag in SDHC_EISTR is enabled.

Bit 9 – ADMA ADMA Error Status Enable

ValueNameDescription
0 MASKED The ADMA status flag in SDHC_EISTR is masked.
1 ENABLED The ADMA status flag in SDHC_EISTR is enabled.

Bit 8 – ACMD Auto CMD Error Status Enable

ValueNameDescription
0 MASKED The ACMD status flag in SDHC_EISTR is masked.
1 ENABLED The ACMD status flag in SDHC_EISTR is enabled.

Bit 7 – CURLIM Current Limit Error Status Enable

ValueNameDescription
0 MASKED The CURLIM status flag in SDHC_EISTR is masked.
1 ENABLED The CURLIM status flag in SDHC_EISTR is enabled.

Bit 6 – DATEND Data End Bit Error Status Enable

ValueNameDescription
0 MASKED The DATEND status flag in SDHC_EISTR is masked.
1 ENABLED The DATEND status flag in SDHC_EISTR is enabled.

Bit 5 – DATCRC Data CRC Error Status Enable

ValueNameDescription
0 MASKED The DATCRC status flag in SDHC_EISTR is masked.
1 ENABLED The DATCRC status flag in SDHC_EISTR is enabled.

Bit 4 – DATTEO Data Timeout Error Status Enable

ValueNameDescription
0 MASKED The DATTEO status flag in SDHC_EISTR is masked.
1 ENABLED The DATTEO status flag in SDHC_EISTR is enabled.

Bit 3 – CMDIDX Command Index Error Status Enable

ValueNameDescription
0 MASKED The CMDIDX status flag in SDHC_EISTR is masked.
1 ENABLED The CMDIDX status flag in SDHC_EISTR is enabled.

Bit 2 – CMDEND Command End Bit Error Status Enable

ValueNameDescription
0 MASKED The CMDEND status flag in SDHC_EISTR is masked.
1 ENABLED The CMDEND status flag in SDHC_EISTR is enabled.

Bit 1 – CMDCRC Command CRC Error Status Enable

ValueNameDescription
0 MASKED The CMDCRC status flag in SDHC_EISTR is masked.
1 ENABLED The CMDCRC status flag in SDHC_EISTR is enabled.

Bit 0 – CMDTEO Command Timeout Error Status Enable

ValueNameDescription
0 MASKED The CMDTEO status flag in SDHC_EISTR is masked.
1 ENABLED The CMDTEO status flag in SDHC_EISTR is enabled.