25.8 BiSS Channel Configuration Register
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Gray cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| C | Write to clear | S | Software settable bit | x | Channel number |
| Name: | B1CHCON |
| Offset: | 0x1FEC |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| ACTSEN[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| CLCHCFG7[1:0] | CLCHCFG6[1:0] | CLCHCFG5[1:0] | CLCHCFG4[1:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CLCHCFG3[1:0] | CLCHCFG2[1:0] | CLCHCFG1[1:0] | CLCHCFG0[1:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CLNTLOC[7:2] | CLNTLOC1 | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | |
Bits 31:24 – ACTSEN[7:0] Sensor or Actuator Data Selector
| Value | Description |
|---|---|
| 1 | Actuator data client 1...8 |
| 0 | Sensor data client 1...8 |
Bits 23:22 – CLCHCFG7[1:0] Channel 7 Configuration bits
| Value | Description |
|---|---|
| 11 | Channel is not used |
| 10 | SSI |
| 01 | BiSS C |
| 00 | Reserved |
Bits 21:20 – CLCHCFG6[1:0] Channel 6 Configuration bits
| Value | Description |
|---|---|
| 11 | Channel is not used |
| 10 | SSI |
| 01 | BiSS C |
| 00 | Reserved |
Bits 19:18 – CLCHCFG5[1:0] Channel 5 Configuration bits
| Value | Description |
|---|---|
| 11 | Channel is not used |
| 10 | SSI |
| 01 | BiSS C |
| 00 | Reserved |
Bits 17:16 – CLCHCFG4[1:0] Channel 4 Configuration bits
| Value | Description |
|---|---|
| 11 | Channel is not used |
| 10 | SSI |
| 01 | BiSS C |
| 00 | Reserved |
Bits 15:14 – CLCHCFG3[1:0] Channel 3 Configuration bits
| Value | Description |
|---|---|
| 11 | Channel is not used |
| 10 | SSI |
| 01 | BiSS C |
| 00 | Reserved |
Bits 13:12 – CLCHCFG2[1:0] Channel 2 Configuration bits
| Value | Description |
|---|---|
| 11 | Channel is not used |
| 10 | SSI |
| 01 | BiSS C |
| 00 | Reserved |
Bits 11:10 – CLCHCFG1[1:0] Channel 1 Configuration bits
| Value | Description |
|---|---|
| 11 | Channel is not used |
| 10 | SSI |
| 01 | BiSS C |
| 00 | Reserved |
Bits 9:8 – CLCHCFG0[1:0] Channel 0 Configuration bits
| Value | Description |
|---|---|
| 11 | Channel is not used |
| 10 | SSI |
| 01 | BiSS C |
| 00 | Reserved |
Bits 7:1 – CLNTLOC[7:2] Client Location bits
| Value | Description |
|---|---|
| 1 | Following clients are assigned to the next channel |
| 0 | Clients are assigned to this channel |
Bit 0 – CLNTLOC1 Client Location bit
| Value | Description |
|---|---|
| 1 | Following clients are assigned to the next channel |
| 0 | Clients are assigned to this channel |