25.2 BiSS Single Cycle Data Register

Note:
  1. x = Client Number, 0-3, each client has maximum of 64-bits
Table 25-4. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: B1SCDATAxH
Offset: 0x1F04, 0x1F0C, 0x1F14, 0x1F1C

Bit 3130292827262524 
 SCDATAxH[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 SCDATAxH[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 SCDATAxH[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 SCDATAxH[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – SCDATAxH[31:0] Single Cycle Data for Sensor/Actuator Data