1.3.2.3.1 DDR3L

The DDR3L subsystem is configured to access the 16-bit DDR3L memory through an AXI4 interface. The “PolarFire® Evaluation kit DDR3L memory” preset is applied to configure all of the memory initialization and timing parameters in the DDR3L configurator.

Important: