2.124.41 USARTx_LIN_ResponseDataLenSet Function
C
/* x = USART instance number */
/* Blocking and Ring buffer mode */
void USARTx_LIN_ResponseDataLenSet(uint8_t len)
Summary
This API allows the application to set data length (0-255) when Data Length mode is set to define by DLC field using API USARTx_LIN_DataLenModeSet.
Description
This API allows the application to set data length (0-255) when Data Length mode is set to define by DLC field using API USARTx_LIN_DataLenModeSet.
Precondition
USARTx_Initialize must have been called for the associated USART instance.
Data Length mode is set to define by DLC field using API USARTx_LIN_DataLenModeSet.
Parameters
Param | Description |
---|---|
len | To set the response data length. It can be set from 0 to 255, so the response can contain from 1 data byte up to 256 data bytes. |
Returns
None
Example
/* LIN response data length is set to 2.
This is only valid if Data length mode is set to DLC mode using "USART0_LIN_DataLenModeSet()" - API */
USART0_LIN_ResponseDataLenSet(2);
Remarks
None