2.124.16 USARTx_WriteByte Function

C

/* x = USART instance number */

/* Blocking mode */
void USARTx_WriteByte( int data )

Summary

Submits a byte of data to the given USART peripheral to transfer.

Description

This function submits a byte of data to the USART peripheral to transfer. This Function is available only in non-interrupt mode.

Precondition

  • USARTx_Initialize must have been called for the associated USART instance.

  • Transmitter readiness must be confirmed using USARTx_TransmitterIsReady.

Parameters

ParamDescription
dataData byte to be transferred.

Returns

None

Example

USART1_WriteByte(0xAA);

Remarks

None.