2.124.60 USART_LIN_CHECKSUM_TYPE Enum

C

/* Blocking and ring buffer mode */
typedef enum
{
    USART_LIN_2_0_ENHANCHED_CHECKSUM = US_LINMR_CHKTYP(0U) ,
    USART_LIN_1_3_CLASSIC_CHECKSUM = US_LINMR_CHKTYP(1U) ,
} USART_LIN_CHECKSUM_TYPE;

Summary

Defines the data type for the USART LIN checksum type bits

Description

This may be used in the USART0_LIN_ChecksumTypeSet API to change the LIN checksum bit configuration

Remarks

None