2.124.49 USART_STOP_BIT Enum

C

/* Blocking, non-blocking and ring buffer mode */

typedef enum
{
    USART_STOP_1_BIT = US_MR_USART_NBSTOP_1_BIT,
    USART_STOP_1_5_BIT = US_MR_USART_NBSTOP_1_5_BIT,
    USART_STOP_2_BIT = US_MR_USART_NBSTOP_2_BIT,

    /* Force the compiler to reserve 32-bit memory for each enum */
    USART_STOP_INVALID = 0xFFFFFFFF

} USART_STOP;

Summary

Defines the length of stop bits.

Description

This may be in the USRTx_SerialSetup API to change the UART stop bits configuration

Remarks

None.