2.124.36 USARTx_LIN_FrameSlotEnable Function
C
/* x = USART instance number */
/* Blocking and Ring buffer mode */
void USARTx_LIN_FrameSlotEnable(bool frameSlotEnable)
Summary
This API allows the application to Enable/Disable Frame Slot Mode. This mode is useful only for Host nodes.
Description
This API allows the application to Enable/Disable Frame Slot Mode. This mode is useful only for Host nodes.
Precondition
USARTx_Initialize must have been called for the associated USART instance.
Parameters
Param | Description |
---|---|
frameSlotEnable | Enable/Disable checksum true - checksum Enabled false - checksum Disabled |
Returns
None
Example
/* LIN frame slot timing is disabled*/ USART0_LIN_FrameSlotEnable(false);
Remarks
None