2.124.1 USARTx_Initialize Function
C
/* x = USART instance number */
/* Blocking, non-blocking and ring buffer mode */
void USARTx_Initialize( void )
Summary
Initializes given instance of the USART peripheral.
Description
This function initializes the given instance of the USART peripheral as configured by the user in MCC.
Precondition
None.
Parameters
None.
Returns
None.
Example
USART1_Initialize();
Remarks
Stops the USART if it was already running and reinitializes it.