2.124.61 USART_LIN_DATA_LEN Enum

C

/* Blocking and ring buffer mode */
typedef enum
{
    USART_LIN_DATA_LEN_DLC = US_LINMR_DLM(0U),
    USART_LIN_DATA_LEN_IDENTIFIER = US_LINMR_DLM(1U),
} USART_LIN_DATA_LEN;

Summary

Defines the data type for the USART LIN Data Length Mode bits

Description

This may be used in the USARTx_LIN_DataLenModeSet API to set the Data Length Mode bit configuration

Remarks

None