2.124.47 USART_DATA_BIT Enum
C
typedef enum { USART_DATA_5_BIT = US_MR_USART_CHRL_5_BIT, USART_DATA_6_BIT = US_MR_USART_CHRL_6_BIT, USART_DATA_7_BIT = US_MR_USART_CHRL_7_BIT, USART_DATA_8_BIT = US_MR_USART_CHRL_8_BIT, USART_DATA_9_BIT = US_MR_USART_MODE9_Msk, /* Force the compiler to reserve 32-bit memory for each enum */ USART_DATA_INVALID = 0xFFFFFFFF } USART_DATA;
Summary
Defines the data type for the USART data bit length.
Description
This may be in the USARTx_SerialSetup API to change the data width configuration
Remarks
None.