7.7.13 PIE2
Peripheral Interrupt Enable Register 2
Note: Bit PEIE of the
INTCON register must be set to enable any peripheral interrupt
controlled by registers PIE1-PIE8.
| Name: | PIE2 |
| Address: | 0x718 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ZCDIE | C2IE | C1IE | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
Bit 6 – ZCDIE Zero-Cross Detect Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Enabled |
0 |
Disabled |
Bits 0, 1 – CnIE Comparator ‘n’ Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Enabled |
0 |
Disabled |