7.7.10 PIR8
Peripheral Interrupt Request (Flag) Register 8
Note: Interrupt flag bits are
set when an interrupt condition occurs, regardless of the state of
its corresponding enable bit or the Global Enable bit, GIE, of the
INTCON appropriate interrupt flag bits are clear prior to enabling
an interrupt.
| Name: | PIR8 |
| Address: | 0x714 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SMT2PWAIF | SMT2PRAIF | SMT2IF | SMT1PWAIF | SMT1PRAIF | SMT1IF | ||||
| Access | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 5 – SMT2PWAIF SMT2 Pulse-Width Acquisition Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred (must be cleared by software) |
0 |
Interrupt event has not occurred |
Bit 4 – SMT2PRAIF SMT2 Period Acquisition Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred (must be cleared by software) |
0 |
Interrupt event has not occurred |
Bit 3 – SMT2IF SMT2 Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred (must be cleared by software) |
0 |
Interrupt event has not occurred |
Bit 2 – SMT1PWAIF SMT1 Pulse-Width Acquisition Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred (must be cleared by software) |
0 |
Interrupt event has not occurred |
Bit 1 – SMT1PRAIF SMT1 Period Acquisition Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred (must be cleared by software) |
0 |
Interrupt event has not occurred |
Bit 0 – SMT1IF SMT1 Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred (must be cleared by software) |
0 |
Interrupt event has not occurred |