The External Interrupt INT pin is
selected by INTPPS.
Note: Bit PEIE of the INTCON register must be set to enable
any peripheral interrupt controlled by PIE1-PIE8. Interrupt sources controlled by the
PIE0 register do not require PEIE to be set in order to allow interrupt vectoring (when
GIE is set).
Name:
PIE0
Address:
0x716
Bit
7
6
5
4
3
2
1
0
TMR0IE
IOCIE
INTE
Access
R/W
R/W
R/W
Reset
0
0
0
Bit 5 – TMR0IE
Timer0 Interrupt Enable bit
Value
Description
1
Enabled
0
Disabled
Bit 4 – IOCIE
Interrupt-on-Change Enable bit
Value
Description
1
Enabled
0
Disabled
Bit 0 – INTE
External Interrupt Enable bit(1)
Value
Description
1
Enabled
0
Disabled
The External Interrupt INT pin is
selected by INTPPS.
Bit PEIE of the INTCON register must be set to enable
any peripheral interrupt controlled by PIE1-PIE8. Interrupt sources controlled by the
PIE0 register do not require PEIE to be set in order to allow interrupt vectoring (when
GIE is set).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.