Note: Bit PEIE of the
INTCON register must be set to enable any peripheral interrupt
controlled by registers PIE1-PIE8.
Name:
PIE4
Address:
0x71A
Bit
7
6
5
4
3
2
1
0
TMR6IE
TMR5IE
TMR4IE
TMR3IE
TMR2IE
TMR1IE
Access
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
Bit 5 – TMR6IE TMR6 to PR6 Match Interrupt Enable
bit
Value
Description
1
Enabled
0
Disabled
Bit 4 – TMR5IE TMR5 Overflow Interrupt Enable
bit
Value
Description
1
Enabled
0
Disabled
Bit 3 – TMR4IE TMR4 to PR4 Match Interrupt Enable
bit
Value
Description
1
Enabled
0
Disabled
Bit 2 – TMR3IE TMR3 Overflow Interrupt Enable
bit
Value
Description
1
Enabled
0
Disabled
Bit 1 – TMR2IE TMR2 to PR2 Match Interrupt Enable
bit
Value
Description
1
Enabled
0
Disabled
Bit 0 – TMR1IE TMR1 Overflow Interrupt Enable
bit
Value
Description
1
Enabled
0
Disabled
Bit PEIE of the
INTCON register must be set to enable any peripheral interrupt
controlled by registers PIE1-PIE8.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.