7.7.9 PIR7
Peripheral Interrupt Request (Flag) Register 7
Note: Interrupt flag bits are
set when an interrupt condition occurs, regardless of the state of
its corresponding enable bit or the Global Enable bit, GIE, of the
INTCON appropriate interrupt flag bits are clear prior to enabling
an interrupt.
| Name: | PIR7 |
| Address: | 0x713 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| NVMIF | NCO1IF | CWG3IF | CWG2IF | CWG1IF | |||||
| Access | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
Bit 5 – NVMIF NVM Interrupt Flag bit
| Value | Description |
|---|---|
1 |
The requested NVM operation has completed |
0 |
NVM interrupt not asserted |
Bit 4 – NCO1IF Numerically Controlled Oscillator (NCO) Interrupt Flag bit
| Value | Description |
|---|---|
1 |
The NCO has rolled over |
0 |
No NCO interrupt event has occurred |
Bit 2 – CWG3IF CWG3 Interrupt Flag bit
| Value | Description |
|---|---|
1 |
CWG3 has gone into shutdown |
0 |
CWG3 is operating normally, or interrupt cleared |
Bit 1 – CWG2IF CWG2 Interrupt Flag bit
| Value | Description |
|---|---|
1 |
CWG2 has gone into shutdown |
0 |
CWG2 is operating normally, or interrupt cleared |
Bit 0 – CWG1IF CWG1 Interrupt Flag bit
| Value | Description |
|---|---|
1 |
CWG1 has gone into shutdown |
0 |
CWG1 is operating normally, or interrupt cleared |