Note: Bit PEIE of the
INTCON register must be set to enable any peripheral interrupt
controlled by registers PIE1-PIE8.
Name:
PIE3
Address:
0x719
Bit
7
6
5
4
3
2
1
0
RC2IE
TX2IE
RC1IE
TX1IE
BCL2IE
SSP2IE
BCL1IE
SSP1IE
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 5, 7 – RCnIE EUSARTn Receive
Interrupt Enable bit
Value
Description
1
Enabled
0
Disabled
Bits 4, 6 – TXnIE EUSARTn Transmit
Interrupt Enable bit
Value
Description
1
Enabled
0
Disabled
Bits 1, 3 – BCLnIE MSSPn Bus Collision
Interrupt Enable bit
Value
Description
1
Enabled
0
Disabled
Bits 0, 2 – SSPnIE Synchronous Serial
Port ‘n’ Interrupt Enable bit
Value
Description
1
Enabled
0
Disabled
Bit PEIE of the
INTCON register must be set to enable any peripheral interrupt
controlled by registers PIE1-PIE8.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.