37.4.38 I3CxMWS

Note:
  1. This register follows the definition of GETMXDS CCC Maximum Write Speed Byte format as per the MIPI I3C 1.1.1 Specification. The Controller can read this byte during GETMXDS CCC.
  2. The I3C module on this device does not support Format 3 of GETMXDS CCC and does not support an optional Defining Byte. It is highly recommended for the user to program MWS[3] bit to 0.
  3. To ensure expected behavior, this register should only be written when the module is disabled (EN = 0).
Name: I3CxMWS
Address: 0x0AC, 0x0DF

Maximum Write Speed

Bit 76543210 
 MWS[7:4]MWS[3]MWS[2:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 10:4 – MWS[7:4]  MIPI Reserved

Bit 3 – MWS[3]  Defining Byte Support (2)

ValueDescription
1 This I3C module supports an optional Defining Byte for GETMXDS CCC
0 This I3C module does not support an optional Defining Byte for GETMXDS CCC (recommended)

Bits 2:0 – MWS[2:0]  Maximum Sustained Write Speed for Non-CCC Messages

ValueDescription
111 MIPI Reserved
110 MIPI Reserved
101 MIPI Reserved
100 2 MHz
011 4 MHz
010 6 MHz
001 8 MHz
000 FSCL Max
This register follows the definition of GETMXDS CCC Maximum Write Speed Byte format as per the MIPI I3C 1.1.1 Specification. The Controller can read this byte during GETMXDS CCC. The I3C module on this device does not support Format 3 of GETMXDS CCC and does not support an optional Defining Byte. It is highly recommended for the user to program MWS[3] bit to 0. To ensure expected behavior, this register should only be written when the module is disabled (EN Target Enable = 0).