37.4.39 I3CxMRS
Name: | I3CxMRS |
Address: | 0x0AD, 0x0E0 |
Maximum Read Speed
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
MRS[7] | MRS[6] | MRS[5:3] | MRS[2:0] | ||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – MRS[7] MIPI Reserved
Bit 6 – MRS[6] Stop between Write-to-Read
Value | Description |
---|---|
1 | If I3CxMRT != 0, the Target permits Write-to-Read to be split by a Stop condition |
0 | If I3CxMRT !=0, the Target does not permit Write-to-Read to be split by a Stop condition. A Stop in between will cancel the Read request. |
Bits 5:3 – MRS[5:3] Clock To Data Turnaround Time (TSCO)
Value | Description |
---|---|
111 | TSCO > 12 ns and is reported by private agreement |
110 | MIPI Reserved |
101 | MIPI Reserved |
100 | ≤12 ns |
011 | ≤11 ns |
010 | ≤10 ns |
001 | ≤9 ns |
000 | ≤8 ns |
Bits 2:0 – MRS[2:0] Maximum Sustained Read Speed for Non-CCC Messages
Value | Description |
---|---|
111 | MIPI Reserved |
110 | MIPI Reserved |
101 | MIPI Reserved |
100 | 2 MHz |
011 | 4 MHz |
010 | 6 MHz |
001 | 8 MHz |
000 | FSCL Max |