37.4.8 I3CxPIR0

Note:
  1. Will not self-clear after the event. The user must clear this bit to re-arm.
  2. The Start/Restart/Stop flags do not operate when the bus is in HDR mode (OPMD = 1x).
  3. This bit is valid in I2C mode only. For I3C mode, the process of Controller acknowledging bus arbitration request is handled separately through In-Band Interrupt and Hot-Join requests.
  4. This bit is set for all supported Broadcast CCCs and only for those supported Direct CCCs that address the Target.
  5. In case of a race condition, user writes always take precedence over hardware events.
Name: I3CxPIR0
Address: 0x08A, 0x0BD

General Interrupt Flag 0

Bit 76543210 
 SCIFPCIFRSCIFI2CACKIFSADRIFDADRIFBTFIFSCCCIF 
Access R/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HS 
Reset 00000000 

Bit 7 – SCIF  Start Condition Interrupt Flag(1, 2)

ValueDescription
1 Start condition detected
0 Start condition not detected

Bit 6 – PCIF  Stop Condition Interrupt Flag(1, 2)

ValueDescription
1 Stop condition detected
0 Stop condition not detected

Bit 5 – RSCIF  Restart Condition Interrupt Flag(1, 2)

ValueDescription
1 Restart condition detected
0 Restart condition not detected

Bit 4 – I2CACKIF  I2C Acknowledge (ACK) Received Interrupt Flag(1, 3)

ValueDescription
1 ACK received from the Controller during I2C Transmit
0 ACK not received

Bit 3 – SADRIF  Static Address Match Interrupt Flag(1)

ValueDescription
1 Static Address (I3CxSADR) match detected during a Private/I2C Transaction
0 Static Address (I3CxSADR) match not detected

Bit 2 – DADRIF  Dynamic Address Match Interrupt Flag(1)

ValueDescription
1 Dynamic Address (I3CxDADR) match detected during a Private Transaction
0 Dynamic Address (I3CxDADR) match not detected

Bit 1 – BTFIF  Byte Transfer Finished Interrupt Flag(1)

ValueDescription
1 A byte transfer finished
0 Byte transfer not finished or not started

Bit 0 – SCCCIF  Supported CCC Received Interrupt Flag(1, 4)

ValueDescription
1 A supported CCC was received
0 No supported CCCs were received
Will not self-clear after the event. The user must clear this bit to re-arm. The Start/Restart/Stop flags do not operate when the bus is in HDR mode (OPMD Operating Mode Status = 1x). This bit is valid in I2C mode only. For I3C mode, the process of Controller acknowledging bus arbitration request is handled separately through In-Band Interrupt and Hot-Join requests. This bit is set for all supported Broadcast CCCs and only for those supported Direct CCCs that address the Target. In case of a race condition, user writes always take precedence over hardware events.