37.4.33 I3CxPID5

Note:
  1. Bit 15, the Most Significant bit, of the 16-bit MIPI Manufacturer ID is not captured in the Provisional ID field.
  2. To ensure expected behavior, this register should only be written when the module is disabled (EN = 0).
Name: I3CxPID5
Address: 0x0A7, 0x0DA

Provisional ID 5

Bit 76543210 
 PID[47:40] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – PID[47:40]  Provisional ID vro, MIPI Manufacturer ID

Bits 14 down to 7 of 16-bit MIPI Manufacturer ID
Bit 15, the Most Significant bit, of the 16-bit MIPI Manufacturer ID is not captured in the Provisional ID field. To ensure expected behavior, this register should only be written when the module is disabled (EN Target Enable = 0).