The value of this register is
determined as the number of I3CxCLK clocks corresponding to a desired Bus
Time-Out duration. An internal counter incremented by the I3CxCLK
clock is compared against this value to determine when a Bus Time-out
occurs.
To ensure expected behavior,
this register should only be written when the module is disabled (EN = 0).
Name:
I3CxBTO
Address:
0x095, 0x0C8
Bus Time-out
Threshold
Bit
15
14
13
12
11
10
9
8
BTO[15:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
BTO[15:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 15:0 – BTO[15:0]
Bus Time-out Threshold
The value of this register is
determined as the number of I3CxCLKI3CxCLK clocks corresponding to a desired Bus
Time-Out duration. An internal counter incremented by the I3CxCLK
clock is compared against this value to determine when a Bus Time-out
occurs.
To ensure expected behavior,
this register should only be written when the module is disabled (EN Target Enable = 0).