37.4.40 I3CxMRT

Note:
  1. This register follows the definition of GETMXDS CCC Maximum Read Turnaround Time Byte format as per the MIPI I3C Basic 1.0 Specification. The Controller can read this byte during GETMXDS CCC.
  2. To ensure expected behavior, this register should only be written when the module is disabled (EN = 0).
Name: I3CxMRT
Address: 0x0AE, 0x0E1

Maximum Read Turnaround Time

Bit 2322212019181716 
 MRT[23:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 MRT[23:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 MRT[23:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 23:0 – MRT[23:0]  Maximum Read Turnaround Time

Maximum Read Turnaround Time in µs. The 24-bit register can encode turnaround times from zero to 16 seconds.

This register follows the definition of GETMXDS CCC Maximum Read Turnaround Time Byte format as per the MIPI I3C Basic 1.0 Specification. The Controller can read this byte during GETMXDS CCC. To ensure expected behavior, this register should only be written when the module is disabled (EN Target Enable = 0).