37.4.22 I3CxSADR

Note:
  1. To ensure expected behavior, this register should only be written when the module is disabled (EN = 0).
Name: I3CxSADR
Address: 0x09A, 0x0CD

Static Address

Bit 76543210 
 SADR[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 6:0 – SADR[6:0]  Target Static Address

To ensure expected behavior, this register should only be written when the module is disabled (EN Target Enable = 0).