37.4.19 I3CxIBIMDB

Note:
  1. Refer to the IBI Payload and Mandatory Data Byte section for more information on the values of this register.
  2. To ensure expected behavior, this register should only be written when the module is disabled (EN = 0).
Name: I3CxIBIMDB
Address: 0x097, 0x0CA

In-Band Interrupt Mandatory Data Byte

Bit 76543210 
 IBIMDB[7:5]IBIMDB[4:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:5 – IBIMDB[7:5]  Interrupt Group Identifier

Bits 4:0 – IBIMDB[4:0]  Specific Interrupt Identifier

Refer to the IBI Payload and Mandatory Data Byte section for more information on the values of this register. To ensure expected behavior, this register should only be written when the module is disabled (EN Target Enable = 0).