37.4.41 I3CxRSTACT

Note:
  1. The Controller may update the value of this field by issuing a RSTACT CCC.
  2. The value of this register is retained until the next RSTACT CCC is received. It is recommended for the user to reset this register in software to 0xFF for a proper detection of the Target Reset Pattern. Refer to Target Reset for details.
  3. In case of a race condition, user writes always take precedence over hardware events.
Name: I3CxRSTACT
Address: 0x0B1, 0x0E4

RSTACT Defining Byte

Bit 76543210 
 RSTACT[7:0] 
Access R/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HC 
Reset 11111111 

Bits 7:0 – RSTACT[7:0]  RSTACT CCC Defining Byte

The value of this field is the Defining Byte of the most recent RSTACT CCC.

The Controller may update the value of this field by issuing a RSTACT CCC. The value of this register is retained until the next RSTACT CCC is received. It is recommended for the user to reset this register in software to 0xFF for a proper detection of the Target Reset Pattern. Refer to Target Reset for details. In case of a race condition, user writes always take precedence over hardware events.