37.4.31 I3CxPID3

Note:
  1. To ensure expected behavior, this register should only be written when the module is disabled (EN = 0).
Name: I3CxPID3
Address: 0x0A5, 0x0D8

Provisional ID 3

Bit 76543210 
 PID[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – PID[31:24]  Provisional ID, Part ID

NameDescription
PID32 = 1 The value of this field is determined randomly by the user software
PID32 = 0 Higher 8 bits of 16-bit Part ID. The meaning of this field is left to the vendor to define
To ensure expected behavior, this register should only be written when the module is disabled (EN Target Enable = 0).