37.4.29 I3CxPID1
Note:
- To ensure expected behavior,
this register should only be written when the module is disabled (EN =
0
).
Name: | I3CxPID1 |
Address: | 0x0A3, 0x0D6 |
Provisional ID 1
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PID[15:12] | PID[11:8] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:4 – PID[15:12] Provisional ID, Instance ID
Name | Description |
---|---|
PID32 = 1
|
The value of this field is determined randomly by the user software |
PID32 = 0
|
Individual device identifier. This field is intended to be set by firmware |
Bits 3:0 – PID[11:8] Provisional ID, Vendor-defined
Name | Description |
---|---|
PID32 = 1
|
The value of this field is determined randomly by the user software |
PID32 = 0
|
Higher 4 bits of 12-bit vendor-specified field. The meaning of this field is left to the vendor to define |