37.4.4 I3CxTXB
Name: | I3CxTXB |
Address: | 0x086, 0x0B9 |
Transmit Data Buffer
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TXB[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:0 – TXB[7:0] Transmit Buffer
The byte to be transmitted to the Controller during a Private/I2C Read or IBI transaction.