37.4.9 I3CxPIR1

Note:
  1. Will not self-clear after the event. The user must clear this bit to re-arm.
  2. In case of a race condition, user writes always take precedence over hardware events.
Name: I3CxPIR1
Address: 0x08B, 0x0BE

General Interrupt Flag 1

Bit 76543210 
 TCOMPIFDACHIFIBIDONEIF 
Access R/W/HS R/W/HS R/W/HS  
Reset 000 

Bit 7 – TCOMPIF  Transaction Complete Interrupt Flag(1)

ValueDescription
1 Private/I2C/IBI Transaction completed (This module was addressed and Stop or Restart condition was detected)
0 Private/I2C/IBI Transaction not completed or not started

Bit 6 – DACHIF  Dynamic Address Changed Interrupt Flag(1)

ValueDescription
1 The I3CxDADR Dynamic Address was assigned, cleared, or changed
0 The I3CxDADR Dynamic Address was not assigned, cleared, or changed

Bit 5 – IBIDONEIF  In-Band Interrupt Done Interrupt Flag(1)

ValueDescription
1 In-Band Interrupt request completed
0 In-Band Interrupt request not completed or not started
Will not self-clear after the event. The user must clear this bit to re-arm. In case of a race condition, user writes always take precedence over hardware events.