37.4.30 I3CxPID2
Note:
- To ensure expected behavior,
this register should only be written when the module is disabled (EN =
0
).
Name: | I3CxPID2 |
Address: | 0x0A4, 0x0D7 |
Provisional ID 2
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PID[23:16] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:0 – PID[23:16] Provisional ID, Part ID
Name | Description |
---|---|
PID32 = 1
|
The value of this field is determined randomly by the user software |
PID32 = 0
|
Lower 8 bits of 16-bit Part ID. The meaning of this field is left to the vendor to define |