6.95 __UHADD8, __UHADD16, __UHASX, __UHSAX, __UHSUB8, __UHSUB16 Intrinsic Function
Inserts the specified instruction.
These intrinsic functions require architecture Armv6 or higher for Arm mode, and Armv7-A, Armv7-R, or Armv7E-M for Thumb mode.
Suggested Replacement
__UHADD8, __UHADD16, __UHASX, __UHSAX, __UHSUB8,
__UHSUB16
Caveats
None.
Examples
unsigned int __UHxxx(unsigned int, unsigned int);
Further Information
None.