6.69 __set_MSP Intrinsic Function
Sets the value of the MSP register (Main Stack Pointer).
This intrinsic function can only be used in privileged mode, and is only available for Cortex-M devices.
Suggested Replacement
__set_MSP
Caveats
None.
Examples
__set_MSP(unsigned int);
Further Information
None.