6.94 __UADD8, __UADD16, __UASX, __USAX, __USUB8, __USUB16 Intrinsic Function
Inserts the specified instruction.
These intrinsic functions require architecture Armv6 or higher for Arm mode, and Armv7-A, Armv7-R, or Armv7E-M for Thumb mode.
Suggested Replacement
__UADD8, __UADD16, __UASX, __USAX, __USUB8, __USUB16
Caveats
None.
Examples
unsigned int __Uxxx(unsigned int, unsigned int);
Further Information
None.