6.99 __USAT Intrinsic Function
Inserts a USAT instruction.
The compiler will incorporate a shift instruction into the operand when possible. For
example, __USAT(x << 3,11) compiles to USAT Rd,#11,Rn,LSL
#3, where the value of x has been placed in register
Rn and the return value of __USAT will be placed
in register Rd.
This intrinsic function requires architecture Armv6 or higher for Arm mode, and Armv7-A, Armv7-R, or Armv7-M for Thumb mode.
Suggested Replacement
__USAT
Caveats
None.
Examples
unsigned int __USAT(signed int, unsigned int);
Further Information
None.