6.15 __disable_interrupt Intrinsic Function
For Cortex-M devices, it raises the execution priority level to 0 by setting the priority mask
bit,
PRIMASK. This intrinsic function can only be used in privileged
mode. Note: For XC32,
cmsis_compiler.h needs to be included.Suggested Replacement
__set_PRIMASK(1)
Caveats
None.
Examples
Consider migrating IAR code such
as:
void __disable_interrupt(void); to MPLAB XC codes similar
to:__set_PRIMASK(1);Further Information
None.