6.106 __WFE, __WFI Intrinsic Function
Inserts the specified instruction.
These intrinsic functions require architecture Armv7 for Arm mode, and Armv6-M, or Armv7 for Thumb mode.
Suggested Replacement
__WFE, __WFI
Caveats
None.
Examples
void int __xxx(void);
Further Information
None.