6.29 __get_FAULTMASK Intrinsic Function
Returns the value of the FAULTMASK register. This intrinsic function can only be
used in privileged mode and it requires a Cortex-M3, Cortex-M4, or Cortex-M7 device.
Suggested Replacement
__get_FAULTMASK
Caveats
None.
Examples
unsigned int __get_FAULTMASK(void);
Further Information
None.