6.97 __UQADD8, __UQADD16, __UQASX, __UQSAX, __UQSUB8, __UQSUB16 Intrinsic Function
Inserts the specified instruction.
These intrinsic functions require architecture Armv6 or higher for Arm mode, and Armv7-A, Armv7-R, or Armv7E-M for Thumb mode.
Suggested Replacement
__UQADD8, __UQADD16, __UQASX, __UQSAX, __UQSUB8,
__UQSUB16
Caveats
None.
Examples
unsigned int __UQxxx(unsigned int, unsigned int);
Further Information
None.