6.98 __USAD8, __USADA8 Intrinsic Function
Inserts the specified instruction.
These intrinsic functions require architecture Armv6 or higher for Arm mode, and Armv7-A, Armv7-R, or Armv7E-M for Thumb mode.
Suggested Replacement
__USAD8, __USADA8
Caveats
None.
Examples
unsigned int __USADxxx(unsigned int, unsigned int);
Further Information
None.