6.48 __QADD, __QDADD, __QDSUB, __QSUB Intrinsic Function
Inserts the specified instruction.
These intrinsic functions require architecture Armv5E or higher for Arm mode, and Armv7-A, Armv7-R, or Armv7E-M for Thumb mode.
Note: XC32, only QADD, QSUB
supported.
Suggested Replacement
__QADD
__QSUB
Caveats
None.
Examples
signed int __Qxxx(signed int, signed int);
Further Information
None.